Automation & Control

PSTX142-690-70 Softstarter - 142 A - 208 ... 690 V AC

Out of stock
    Product Id
    1SFA898210R7000
    The softstarter PSTX142-690-70 has a rated maximum operational current of 142 A with an operating voltage span from 208...690 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSTX features a three-phase control soft start and stop through a voltage or a torque ramp. It has built-in bypass for easy installation and energy saving. A RUN, TOR and Event signal is available from relay outputs in NO (normally open state). The PSTX has functions such as current limit, kickstart, analog output, EOL, motor heating and pump cleaning. PSTX also features features jog, braking, stand-still brake, diagnostics, sequence start and emergency/fire pump mode as standard.To interact with PSTX, it has a detachable full graphic display with IP66 and 4x outdoor rating. There are four ways to communicate with PSTX. It can be done by hardwire inputs Start/Stop/Reset of fault, and by three programmable digital inputs. Another popular option is the built-in Fieldbus communication Modbus RTU and incl optional ANYBUS modules with every major protocol such as for example Profinet, Profibus, Modbus TCP, Ethernet IP and others. Another way to communicate with PSTX is to use an external adaptor and a Fieldbus plug. PSTX is the complete alternative for any motor starting application. It’s suitable for medium to large-sized three-phase motors with nominal currents from 30...1250 A inline connection or 52...2160 A inside delta connection. Typical applications are, for example, pumps, fans, compressors, and conveyors.

    More about PSTX142-690-70 Softstarter - 142 A - 208 ... 690 V AC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangePSTX
    Number Of Poles3
    Ambient Air TemperatureOperation -25 ... +60 degree Celsius
    Country of OriginSweden (SE) - Imported by ABB India Limited
    FunctionAuto phase sequence detection
    Max Operating Voltage UL/CSAMain Circuit 690 volt
    Package Gross Weight8.7 kilogram
    Package Height454 millimetre
    Package Length323 millimetre
    Package Width263 millimetre
    Product ClassSoftstarters
    Rated Frequency (f)50/60 hertz
    Rated Insulation Voltage (Ui)690 volt
    Terminal TypeMain Circuit: Bars
    Rated control supply voltage (Us)100 ... 250 volt AC
    Invoice DescriptionPSTX142-690-70 Softstarter
    Extended Product TypePSTX142-690-70
    Total GST Percentage18.00
    HSN Number85371091
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:PSTX142-690-70 Softstarter - 142 A - 208 ... 690 V AC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.