Automation & Control
AB-PROFIBUS-1 Communication Module
₹28,916.00
Product Id
1SFA899300R1001
Anybus module for PROFIBUS 1 port
More about AB-PROFIBUS-1 Communication Module
| Product Range | Busbars |
|---|---|
| Package Gross Weight | 0.043 kg |
| Package Height | 27.95 mm |
| Package Length | 73.5 mm |
| Package Width | 79.9 mm |
| Invoice Description | AB-PROFIBUS-1 Communication Module |
| Extended Product Type | AB-PROFIBUS-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,916.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹28,916.00 Free delivery |
Write Your Own Review


