Automation & Control
UA95-30-11 110V 50Hz / 110-120V 60Hz Contactor
Out of stock
Product Id
1SFL431022R8411
A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 30 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
More about UA95-30-11 110V 50Hz / 110-120V 60Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Capacitor Duty Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 22 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 26 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 volt - ampere, Pull-in at Max. Rated Control Circuit Voltag |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 145 ampere |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 240 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 15 millisecond, Between Coil De-energization and NO Contact Opening 10 ... 18 millisecond, Between Coil Energization and NC Contact Opening 7 ... 22 millisecond, Between Coil Energization and NO Co |
| Package Gross Weight | 2 kilogram |
| Package Height | 162 millimetre |
| Package Length | 265 millimetre |
| Package Width | 130 millimetre |
| Product Class | Block Contactors |
| Rated Frequency (f) | Main Circuit 50/60 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 35 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 35 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 30 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 65 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 55 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 65 KVR, (440 V) 40 °C, |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 800 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 160 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 350 ampere, at 40 °C Ambient Temp, in Free Air, fro |
| Terminal Type | Cable Clamp |
| Invoice Description | UA95-30-11 110V 50Hz / 110-120V 60Hz Contactor |
| Extended Product Type | UA95-30-11-84 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|
Write Your Own Review


