Automation & Control
UA110-30-11 400-415V 50Hz / 415-440V 60Hz Contactor
Product Id
1SFL451022R8611
A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 30 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
More about UA110-30-11 400-415V 50Hz / 415-440V 60Hz Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 3 |
Compatibility | Capacitor Duty Contactors |
Mounted Aux Contacts | 1 NO, 1 NC |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | 240 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 160 ampere |
Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 22 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 26 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 volt - ampere, Pull-in at Max. Rated Control Circuit Voltag |
Terminal Type | Cable Clamp |
Rated Operational Voltage | Main Circuit 1000 volt |
Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 15 millisecond, Between Coil De-energization and NO Contact Opening 10 ... 18 millisecond, Between Coil Energization and NC Contact Opening 7 ... 22 millisecond, Between Coil Energization and NO Co |
Rated Control Circuit Voltage (Uc) | 50 Hz 400-415V; 60 Hz 415-440V |
Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 40 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 40 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 35 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 75 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 65 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 70 KVR, (440 V) 40 °C, |
Rated Frequency Limits | 25 ... 400 hertz |
Rated Frequency (f) | Main Circuit 50/60 hertz |
Number of Aux Contacts NO | 1 |
Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 800 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 175 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 350 ampere, at 40 °C Ambient Temp, in Free Air, fro |
Max Operating Voltage UL/CSA | Main Circuit 600 volt |
Package Width | 130 millimetre |
Package Length | 265 millimetre |
Package Height | 162 millimetre |
Invoice Description | UA110-30-11 400-415V 50Hz / 415-440V 60Hz Contactor |
Product Range | Capacitor Duty Contactors |
Package Gross Weight | 2 kilogram |
Extended Product Type | UA110-30-11-86 |
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
Product Class | Block Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
CCC Certificate | Click Here |
---|
Write Your Own Review