Automation & Control

GAF185-10-11 100-250V 50/60Hz / 100-250V DC Contactor

Out of stock
    Product Id
    1SFL497025R7011
    A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 100-250 V, AC/DC

    More about GAF185-10-11 100-250V 50/60Hz / 100-250V DC Contactor

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAF Contactors
    Number of Aux Contacts NC1
    Number of Aux Contacts NO1
    Rated Control Circuit Voltage (Uc)50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
    Ambient Air TemperatureOperation -40 ... +70 degree Celsius, Storage -40 ... +70 degree Celsius
    Coil ConsumptionHolding at Max. Rated Control Circuit Voltage 50 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage DC 3.5 watt, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 430
    Conventional Free-air Thermal Current (Ith)acc. to IEC 60947-4-1, Open Contactors q = 40 °C 275 ampere
    Country of OriginSweden (SE) - Imported by ABB India Limited
    General Use Rating UL/CSA(1000 V DC) 250 ampere, (440 V DC) 250 ampere, (600 V DC) 250 ampere
    Max Mechanical Switching Frequency300 cycles per hour
    Max Operating Voltage UL/CSAMain Circuit 600 volt
    Number of Main Contacts NO1
    Package Gross Weight3.6 kilogram
    Package Height167 millimetre
    Package Length232 millimetre
    Package Width178 millimetre
    Product ClassBlock Contactors
    Rated Frequency Limits25 ... 400 hertz
    Rated Insulation Voltage (Ui)acc. to UL/CSA 1000 volt
    Mounted Aux Contacts1 NO, 1 NC
    Rated Operational Current DC-1 (Ie)(1000 V) 3 Poles in Series, 40 °C 275 ampere, (1000 V) 3 Poles in Series, 55 °C 250 ampere, (1000 V) 3 Poles in Series, 70 °C 180 ampere, (220 V) 3 Poles in Series, 40 °C 275 ampere, (220 V) 3 Poles in Series, 55 °C 250 ampere, (220 V) 3 Poles in Series,
    Automation & Control Rated Operational VoltageMain Circuit 1000 volt
    Terminal TypeMain Circuit: Bars
    Invoice DescriptionGAF185-10-11 100-250V 50/60Hz / 100-250V DC Contactor
    Extended Product TypeGAF185-10-11-70
    Total GST Percentage18.00
    HSN Number85364900
    Download
    CCC Certificate Click Here
    Write Your Own Review
    You're reviewing:GAF185-10-11 100-250V 50/60Hz / 100-250V DC Contactor
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.