Automation & Control
GAF300-10-11 24-60V DC Contactor
Out of stock
Product Id
1SFL557025R6811
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 24-60 V, DC
More about GAF300-10-11 24-60V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | GAF300 |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 5.5Â kg |
| Package Height | 227Â mm |
| Package Length | 180.5Â mm |
| Package Width | 140Â mm |
| Invoice Description | GAF300-10-11 24-60V DC Contactor |
| Extended Product Type | GAF300-10-11 24-60V DC Contactor |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


