Automation & Control
GAF300-10-11 250-500V 50/60Hz / 250-500V DC Contactor
Out of stock
Product Id
1SFL557025R7111
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 250-500 V, AC/DC
More about GAF300-10-11 250-500V 50/60Hz / 250-500V DC Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Package Width | 140Â mm |
Package Length | 180.5Â mm |
Package Height | 227Â mm |
Invoice Description | GAF300-10-11 250-500V 50/60Hz / 250-500V DC Contactor |
Product Range | GAF300 |
Package Gross Weight | 5.5Â kg |
Extended Product Type | GAF300-10-11 250-500V 50/60Hz / 250-500V DC Contactor |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Sweden |
Write Your Own Review