Automation & Control
GAF460-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Out of stock
Product Id
1SFL597025R6911
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
More about GAF460-10-11 48-130V 50/60Hz / 48-130V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +70 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage DC 4 watt, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 890 vo |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 700 ampere |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (1000 V DC) 650 ampere, (440 V DC) 650 ampere, (600 V DC) 650 ampere |
| Max Mechanical Switching Frequency | 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Number of Main Contacts NO | 1 |
| Package Gross Weight | 12 kilogram |
| Package Height | 310 millimetre |
| Package Length | 375 millimetre |
| Package Width | 280 millimetre |
| Product Class | Block Contactors |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 1000 volt |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Rated Operational Current DC-1 (Ie) | (1000 V) 3 Poles in Series, 40 °C 700 ampere, (1000 V) 3 Poles in Series, 55 °C 600 ampere, (1000 V) 3 Poles in Series, 70 °C 480 ampere, (220 V) 3 Poles in Series, 40 °C 700 ampere, (220 V) 3 Poles in Series, 55 °C 600 ampere, (220 V) 3 Poles in Series, |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Terminal Type | Main Circuit: Bars |
| Invoice Description | GAF460-10-11 48-130V 50/60Hz / 48-130V DC Contactor |
| Extended Product Type | GAF460-10-11-69 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|
Write Your Own Review


