Automation & Control
GAF750-10-11 48-130V 50/60Hz / 48-130V DC Contactor
Product Id
1SFL637025R6911
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 48-130 V, AC/DC
More about GAF750-10-11 48-130V 50/60Hz / 48-130V DC Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 1 |
Compatibility | AF Contactors |
Mounted Aux Contacts | 1 NO, 1 NC |
Max Mechanical Switching Frequency | 300 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 1050 ampere |
Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage DC 4.5 watt, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 850 |
Terminal Type | Main Circuit: Bars |
Rated Operational Voltage | Main Circuit 1000 volt |
Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
Rated Operational Current DC-1 (Ie) | (1000 V) 3 Poles in Series, 40 °C 1050 ampere, (1000 V) 3 Poles in Series, 55 °C 875 ampere, (1000 V) 3 Poles in Series, 70 °C 720 ampere, (220 V) 3 Poles in Series, 40 °C 1050 ampere, (220 V) 3 Poles in Series, 55 °C 875 ampere, (220 V) 3 Poles in Series |
Rated Frequency Limits | 25 ... 400 hertz |
Number of Aux Contacts NO | 1 |
Max Operating Voltage UL/CSA | Main Circuit 600 volt |
Package Width | 280 millimetre |
Package Length | 375 millimetre |
Package Height | 310 millimetre |
Invoice Description | GAF750-10-11 48-130V 50/60Hz / 48-130V DC Contactor |
Product Range | AF Contactors |
Package Gross Weight | 15 kilogram |
Extended Product Type | GAF750-10-11-69 |
Number of Aux Contacts NC | 1 |
General Use Rating UL/CSA | (1000 V DC) 900 ampere, (440 V DC) 900 ampere, (600 V DC) 900 ampere |
Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to UL/CSA 1000 volt |
Product Class | Block Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
CCC Certificate | Click Here |
---|
Write Your Own Review