Automation & Control
AF1250-30-11 24-60V DC Contactor
Out of stock
Product Id
1SFL647001R6811
A 3-phase Contactor suitable for various applications such as, Isolation, By-pass and Distribution application up to max 1000 V. Operated with wide control voltage range 22-60 V, DC
More about AF1250-30-11 24-60V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Control Circuit Voltage (Uc) | DC Operation 24-60V |
| Ambient Air Temperature | Close to Contactor for Storage -40 ... +70 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 12 volt - ampere, Holding at Max. Rated Control Circuit Voltage DC 5.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 5 |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 1050 ampere |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (600 V AC) 1210 ampere |
| Max Electrical Switching Frequency | AC-1 300 cycles per hour |
| Max Mechanical Switching Frequency | 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 50 ... 70 millisecond, Between Coil De-energization and NO Contact Opening 53 ... 73 millisecond, Between Coil Energization and NC Contact Opening 45 ... 115 millisecond, Between Coil Energization and NO |
| Package Gross Weight | 16 kilogram |
| Package Height | 310 millimetre |
| Package Length | 375 millimetre |
| Package Width | 280 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Rated Operational Current AC-1 (Ie) | (1000 V) 40 °C 1260 ampere, (1000 V) 55 °C 1040 ampere, (1000 V) 70 °C 875 ampere, (690 V) 40 °C 1260 ampere, (690 V) 55 °C 1040 ampere, (690 V) 70 °C 875 ampere |
| Rated Operational Current DC-1 (Ie) | (220 V) 3 Poles in Series, 40 °C 1250 ampere, (600 V) 3 Poles in Series, 40 °C 1250 ampere, (850 V) 3 Poles in Series, 40 °C 1250 ampere |
| Rated Operational Current DC-3 (Ie) | (220 V) 3 Poles in Series, 40 °C 1250 ampere, (600 V) 3 Poles in Series, 40 °C 1250 ampere, (850 V) 3 Poles in Series, 40 °C 1250 ampere |
| Rated Operational Current DC-5 (Ie) | (220 V) 3 Poles in Series, 40 °C 1250 ampere, (600 V) 3 Poles in Series, 40 °C 1250 ampere, (850 V) 3 Poles in Series, 40 °C 1250 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 7200 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 1500 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 4000 ampere, at 40 °C Ambient Temp, in Free Air, |
| Terminal Type | Main Circuit: Bars |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | AF1250-30-11 24-60V DC Contactor |
| Extended Product Type | AF1250-30-11-68 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


