Automation & Control
AF2650-30-11 100-250V 50/60Hz / 100-250 DC Contactor
Out of stock
Product Id
1SFL667001R7011
A 3-phase Contactor suitable for various applications such as Isolation, By-pass and Distribution application up to max 1000 V. Operated with wide control voltage range 100-250 V, AC/DC
More about AF2650-30-11 100-250V 50/60Hz / 100-250 DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V |
| Ambient Air Temperature | Close to Contactor for Storage -40 ... +70 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 48 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 48 volt - ampere, Holding at Max. Rated Control Circuit Voltage DC 20.5 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 2650 ampere |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | 2700 ampere |
| Max Electrical Switching Frequency | AC-1 15 cycles per hour |
| Max Mechanical Switching Frequency | 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 1000 volt |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 35 ... 55 millisecond, Between Coil De-energization and NO Contact Opening 35 ... 55 millisecond, Between Coil Energization and NC Contact Opening 50 ... 80 millisecond, Between Coil Energization and NO |
| Package Gross Weight | 45 kilogram |
| Package Height | 500 millimetre |
| Package Length | 365 millimetre |
| Package Width | 555 millimetre |
| Product Class | Block Contactors |
| Rated Frequency (f) | Main Circuit 50/60 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 1000 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Rated Operational Current AC-1 (Ie) | (1000 V) 40 °C 2650 ampere, (1000 V) 55 °C 2350 ampere, (1000 V) 70 °C 2120 ampere, (690 V) 40 °C 2650 ampere, (690 V) 55 °C 2350 ampere, (690 V) 70 °C 2120 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 10000 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 2800 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 5500 ampere, at 40 °C Ambient Temp, in Free Air, |
| Terminal Type | Main Circuit: Bars |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | AF2650-30-11 100-250V 50/60Hz / 100-250 DC Contactor |
| Extended Product Type | AF2650-30-11-70 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


