Automation & Control
GAF1650-10-11 250-500V 50/60Hz / 250-500V DC Contactor
Out of stock
Product Id
1SFL677025R7111
A 3-pole Contactor suitable for DC-1 applications where all three poles must be connected in series in a 1-pole configuration up to max 1000 VDC. Operated with wide control voltage range 250-500 V, AC/DC
More about GAF1650-10-11 250-500V 50/60Hz / 250-500V DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | GAF1650 |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 35 Kg |
| Package Height | 500 mm |
| Package Length | 365mm |
| Package Width | 555Â mm |
| Invoice Description | GAF1650-10-11 250-500V 50/60Hz / 250-500V DC Contactor |
| Extended Product Type | GAF1650-10-11 250-500V 50/60Hz / 250-500V DC Contactor |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


