Automation & Control
GAF2050-10-11 48-130V 50/60Hz/DC Contactor
Out of stock
Product Id
1SFL707025R6911
A 3-pole contactor suitable for 1000 V DC applications such as Motor starting, Isolation, By-pass and Distribution application up to max 1000 V. Operated with 48 ... 130 V, 50Hz/60Hz and DC. Equipped with 1 N.O and 1 N.C. auxiliary contacts.
More about GAF2050-10-11 48-130V 50/60Hz/DC Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Number of Main Contacts NO | 1 |
| Package Gross Weight | 35 kilogram |
| Package Height | 500 millimetre |
| Package Length | 365 millimetre |
| Package Width | 555 millimetre |
| Product Class | Block Contactors |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Terminal Type | Main Circuit: Bars |
| Invoice Description | GAF2050-10-11 48-130V 50/60Hz/DC Contactor |
| Extended Product Type | GAF2050-10-11 48-130V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| CCC Certificate | Click Here |
|---|
Write Your Own Review


