Automation & Control
CAL18-11 Auxiliary Contact Block
₹467.30
Product Id
1SFN010720R1011
2 pole screw type side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
More about CAL18-11 Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 17.1 millimetre |
| Package Length | 74 millimetre |
| Package Width | 64.5 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | CAL18-11 Auxiliary Contact Block |
| Extended Product Type | CAL18-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹467.30 Free delivery | ||||
| ₹568.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹568.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹551.30 + <span class="price">₹120.00</span> shipping | ||||
| ₹602.98 + <span class="price">₹100.00</span> shipping | ||||
| ₹603.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹681.00 + <span class="price">₹50.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹467.30 Free delivery | ||||
| ₹568.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹568.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹551.30 + <span class="price">₹120.00</span> shipping | ||||
| ₹602.98 + <span class="price">₹100.00</span> shipping | ||||
| ₹603.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹681.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


