Automation & Control
CAL18-11B Auxiliary Contact Block
₹568.52
Product Id
1SFN010720R3311
2 pole screw type side mounted auxilliary contact block fitted outside CAL18-11, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
More about CAL18-11B Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 34.2 millimetre |
| Package Length | 74 millimetre |
| Package Width | 64.5 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | CAL18-11B Auxiliary Contact Block |
| Extended Product Type | CAL18-11B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹568.52 + ₹70.00 shipping | ||||
| ₹551.00 + ₹100.00 shipping | ||||
| ₹552.00 + ₹100.00 shipping | ||||
| ₹551.30 + ₹120.00 shipping | ||||
| ₹602.98 + ₹100.00 shipping | ||||
| ₹681.00 + ₹50.00 shipping | ||||
| ₹678.00 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹568.52 + ₹70.00 shipping | ||||
| ₹551.00 + ₹100.00 shipping | ||||
| ₹552.00 + ₹100.00 shipping | ||||
| ₹551.30 + ₹120.00 shipping | ||||
| ₹602.98 + ₹100.00 shipping | ||||
| ₹681.00 + ₹50.00 shipping | ||||
| ₹678.00 + ₹70.00 shipping |
Write Your Own Review


