Automation & Control
CAL19-11 Auxiliary Contact Block
₹568.52
Product Id
1SFN010820R1011
Auxiliary contact block for contactors AF116…AF370
More about CAL19-11 Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | Czech Republic (CZ) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 14.9 millimetre |
| Package Length | 67.3 millimetre |
| Package Width | 79 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | CAL19-11 Auxiliary Contact Block |
| Extended Product Type | CAL19-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹568.52 + ₹70.00 shipping | ||||
| ₹551.00 + ₹100.00 shipping | ||||
| ₹551.30 + ₹120.00 shipping | ||||
| ₹602.98 + ₹100.00 shipping | ||||
| ₹678.00 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹568.52 + ₹70.00 shipping | ||||
| ₹551.00 + ₹100.00 shipping | ||||
| ₹551.30 + ₹120.00 shipping | ||||
| ₹602.98 + ₹100.00 shipping | ||||
| ₹678.00 + ₹70.00 shipping |
Write Your Own Review


