Automation & Control
CAL18X-11B Auxiliary Contact Block
₹459.49
Product Id
1SFN019820R3311
CAL18X-11B Auxiliary Contact Block
More about CAL18X-11B Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 17.1 millimetre |
| Package Length | 74 millimetre |
| Package Width | 64.5 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | CAL18X-11B Auxiliary Contact Block |
| Extended Product Type | CAL18X-11B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹459.49 + ₹70.00 shipping | ||||
| ₹445.00 + ₹100.00 shipping | ||||
| ₹487.34 + ₹100.00 shipping | ||||
| ₹550.00 + ₹50.00 shipping | ||||
| ₹548.00 + ₹70.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹459.49 + ₹70.00 shipping | ||||
| ₹445.00 + ₹100.00 shipping | ||||
| ₹487.34 + ₹100.00 shipping | ||||
| ₹550.00 + ₹50.00 shipping | ||||
| ₹548.00 + ₹70.00 shipping |
Write Your Own Review


