Automation & Control
VM19 Mechanical Interlock Unit
₹2,688.63
Product Id
1SFN030300R1000
Mechanical interlock for use with contactors AF116…AF370. For interlocking two contactors of equal frame size
More about VM19 Mechanical Interlock Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 31.9 millimetre |
| Package Length | 58.7 millimetre |
| Package Width | 70 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | VM19 Mechanical Interlock Unit |
| Extended Product Type | VM19 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,688.63 + ₹100.00 shipping | ||||
| ₹3,533.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,688.63 + ₹100.00 shipping | ||||
| ₹3,533.00 + ₹100.00 shipping |
Write Your Own Review


