Automation & Control
VM140/190 Mechanical Interlock Unit
₹3,035.55
Product Id
1SFN034403R1000
Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF116…AF146 with AF190…AF205
More about VM140/190 Mechanical Interlock Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.1 kilogram |
| Package Height | 41.8 millimetre |
| Package Length | 84.9 millimetre |
| Package Width | 30 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | VM140/190 Mechanical Interlock Unit |
| Extended Product Type | VM140/190 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,035.55 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,035.55 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


