Automation & Control
VM300H Mechanical Interlock Unit
Product Id
1SFN034700R1000
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
More about VM300H Mechanical Interlock Unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Terminal Type | Screw Terminals |
Package Width | 160 millimetre |
Package Length | 60 millimetre |
Package Height | 97 millimetre |
Invoice Description | VM300H Mechanical Interlock Unit |
Product Range | AX Contactors |
Package Gross Weight | 0.4 kilogram |
Extended Product Type | VM300H |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,834.00
Free delivery
|
|
||
|
₹1,978.74
+ ₹300.00 shipping
Best Price
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,834.00
Free delivery
|
|
||
|
₹1,978.74
+ ₹300.00 shipping
Best Price
|
|
Write Your Own Review