Automation & Control
VM300/460H Mechanical Interlock Unit
Out of stock
Product Id
1SFN035100R1000
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
More about VM300/460H Mechanical Interlock Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 97 millimetre |
| Package Length | 60 millimetre |
| Package Width | 160 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | VM300/460H Mechanical Interlock Unit |
| Extended Product Type | VM300/460H |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


