Automation & Control
VM205/265 Mechanical Interlock Unit
Product Id
1SFN035203R1000
Mechanical interlock for use with contactors AF116…AF205. For interlocking contactors AF190…205 with AF265…AF370
More about VM205/265 Mechanical Interlock Unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 72 millimetre |
Package Length | 70.6 millimetre |
Package Height | 42 millimetre |
Invoice Description | VM205/265 Mechanical Interlock Unit |
Product Range | AF Contactors |
Package Gross Weight | 0.11 kilogram |
Extended Product Type | VM205/265 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,921.00
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,921.00
+ ₹70.00 shipping
|
|
Write Your Own Review