Automation & Control
BEA750/T5 Connection Set
Out of stock
Product Id
1SFN086106R1001
Busbar kit for connecting contactor to T-max type MCCB in a vertical mounting position
More about BEA750/T5 Connection Set
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.41 kilogram |
| Package Height | 162 millimetre |
| Package Length | 265 millimetre |
| Package Width | 130 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | BEA750/T5 Connection Set |
| Extended Product Type | BEA750/T5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


