Automation & Control
LT300-AC Terminal Shroud
Out of stock
Product Id
1SFN125101R1000
Protection for main terminals achieving finger protection from life parts. For Contactors A210…A300 in combination with connectors
More about LT300-AC Terminal Shroud
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | A Contactors |
Terminal Type | Screw Terminals |
Package Width | 140 millimetre |
Package Length | 99 millimetre |
Package Height | 30.5 millimetre |
Invoice Description | LT300-AC Terminal Shroud |
Product Range | A Contactors |
Package Gross Weight | 0.07 kilogram |
Extended Product Type | LT300-AC |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Write Your Own Review