Automation & Control
ZAF110
Out of stock
Product Id
1SFN153370R6806
operating coil for AF110, 24-60V AC/DC
More about ZAF110
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ZAF110 |
| Package Gross Weight | 0.2 kg |
| Package Height | 50.0 mm |
| Package Length | 85.0 mm |
| Package Width | 150.0 mm |
| Invoice Description | ZAF110 |
| Extended Product Type | ZAF110 |
| Total GST Percentage | 18.00 |
| HSN Number | 8538 9000 |
Write Your Own Review


