Automation & Control
ZA110 220-230V 50Hz Operating Coil
₹3,724.08
Product Id
1SFN154310R8006
a.c. operated contactor coil
More about ZA110 220-230V 50Hz Operating Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 220-230V; 60 Hz 230-240V |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.22 kilogram |
| Package Height | 40 millimetre |
| Package Length | 167 millimetre |
| Package Width | 43 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZA110 220-230V 50Hz Operating Coil |
| Extended Product Type | ZA110 |
| Total GST Percentage | 18.00 |
| HSN Number | 85045095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,724.08 Free delivery | ||||
| ₹4,074.00 + <span class="price">₹50.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,724.08 Free delivery | ||||
| ₹4,074.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


