Automation & Control

ZAX205 220-230V50HZ/230-240V60HZ

₹6,589.00
- +
Product Id
1SFN155010R8036
Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
ZAX205 220-230V50HZ/230-240V60HZ

More about ZAX205 220-230V50HZ/230-240V60HZ

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility AX Contactors
Package Width 88 millimetre
Package Length 175 millimetre
Package Height 65 millimetre
Invoice Description ZAX205 220-230V50HZ/230-240V60HZ
Product Range AX Contactors
Package Gross Weight 0.235 kilogram
Extended Product Type ZAX205 220-230V50HZ/230-240V60HZ
Total GST Percentage 18.00
HSN Number 85389099
Country of origin China (CN) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Purva Vashi Electricals & Services Pvt. Ltd.
93.4% of 100
93.4% positive evaluations
₹6,589.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹6,589.00
    Free delivery
      Write Your Own Review
      You're reviewing:ZAX205 220-230V50HZ/230-240V60HZ
      Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.