Automation & Control
ZA300 110V 50Hz Operating Coil
₹5,806.45
Product Id
1SFN155110R8406
a.c. operated contactor coil
More about ZA300 110V 50Hz Operating Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.45 kilogram |
| Package Height | 97 millimetre |
| Package Length | 60 millimetre |
| Package Width | 160 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZA300 110V 50Hz Operating Coil |
| Extended Product Type | ZA300 |
| Total GST Percentage | 18.00 |
| HSN Number | 85045095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,806.45 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,806.45 Free delivery |
Write Your Own Review


