Automation & Control
ZAF300
Out of stock
Product Id
1SFN155170R6806
Operating Coil for GF300
More about ZAF300
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | A Contactors |
Package Width | 130.0 mm |
Package Length | 45.0 mm |
Package Height | 60.0 mm |
Invoice Description | ZAF300 |
Product Range | Accessories for Block Contactors |
Package Gross Weight | 0.41 kg |
Extended Product Type | ZAF300 |
Total GST Percentage | 18.00 |
HSN Number | 8538 9000 |
Write Your Own Review