Automation & Control
ZAF300 100-250V Operating Coil
₹24,876.00
Product Id
1SFN155170R7006
a.c. / d.c. operated wide range contactor coil with electronic interface
More about ZAF300 100-250V Operating Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.49 kilogram |
| Package Height | 112 millimetre |
| Package Length | 75 millimetre |
| Package Width | 141 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZAF300 100-250V Operating Coil |
| Extended Product Type | ZAF300 |
| Total GST Percentage | 18.00 |
| HSN Number | 85045095 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹24,876.00 Free delivery |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹24,876.00 Free delivery |
Write Your Own Review


