Automation & Control
ZAF750 250-500V Operating Coil
Out of stock
Product Id
1SFN156170R7106
a.c. / d.c. operated wide range contactor coil with electronic interface
More about ZAF750 250-500V Operating Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1.62 kilogram |
| Package Height | 170 millimetre |
| Package Length | 74 millimetre |
| Package Width | 255 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZAF750 250-500V Operating Coil |
| Extended Product Type | ZAF750 |
| Total GST Percentage | 18.00 |
| HSN Number | 85045095 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


