Automation & Control
ZAX150 24V50/60HZ
Out of stock
Product Id
1SFN159910R8136
ZAX150 24V50/60HZ
More about ZAX150 24V50/60HZ
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.235 kilogram |
| Package Height | 65 millimetre |
| Package Length | 175 millimetre |
| Package Width | 88 millimetre |
| Invoice Description | ZAX150 24V50/60HZ |
| Extended Product Type | ZAX150 24V50/60HZ |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


