Automation & Control
ZL210 Main Contact Kit
Out of stock
Product Id
1SFN165103R1000
3 pole main contact set for a contactor consisting of fixed contacts, moving contacts, springs and hardware
More about ZL210 Main Contact Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Package Gross Weight | 0.72 kilogram |
| Package Height | 38 millimetre |
| Package Length | 162 millimetre |
| Package Width | 132 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZL210 Main Contact Kit |
| Extended Product Type | ZL210 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


