Automation & Control
ZL580 Main Contact Kit
Out of stock
Product Id
1SFN166103R1000
3 pole main contact set for a contactor consisting of fixed contacts, moving contacts, springs and hardware
More about ZL580 Main Contact Kit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Package Gross Weight | 2.07 kilogram |
| Package Height | 120 millimetre |
| Package Length | 45 millimetre |
| Package Width | 220 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | ZL580 Main Contact Kit |
| Extended Product Type | ZL580 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


