Automation & Control
MP1-11AN Pushbutton
₹65.00
+ ₹100.00 shipping
Product Id
1SIN611100R1109
Modular Pushbutton - Momentary - Flush - Amber - Illuminated - Black plastic - No contact block
More about MP1-11AN Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 0.029 m |
Package Length | 0.033 m |
Package Height | 0.029 m |
Invoice Description | MP1-11AN Pushbutton |
Product Range | MP1 |
Package Gross Weight | 0.011 kg |
Extended Product Type | MP1-11AN |
Total GST Percentage | 18.00 |
HSN Number | 8536 50 90 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹65.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹65.00
+ ₹100.00 shipping
|
|
Write Your Own Review