Automation & Control
MLBL-04YN LED block
₹110.00
+ ₹70.00 shipping
Product Id
1SIN611621R1043
Modular LED block - 110-130 V AC, integrated LED - Yellow - Illuminated
More about MLBL-04YN LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 0.01 m |
Package Length | 0.042 m |
Package Height | 0.044 m |
Invoice Description | MLBL-04YN LED block |
Product Range | MLBL |
Package Gross Weight | 0.01 kg |
Extended Product Type | MLBL-04YN |
Total GST Percentage | 18.00 |
HSN Number | 8539 49 00 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹110.00
+ ₹70.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹130.71
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹110.00
+ ₹70.00 shipping
|
|
||
|
₹121.00
Free delivery
|
|
||
|
₹130.71
+ ₹70.00 shipping
|
|
Write Your Own Review