Automation & Control
MLBL-05YN LED block
₹113.00
Product Id
1SIN611621R1053
Modular LED block - 110-130 V DC, integrated LED - Yellow - Illuminated
More about MLBL-05YN LED block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MLBL |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.01 kg |
| Package Height | 0.044 m |
| Package Length | 0.042 m |
| Package Width | 0.01 m |
| Invoice Description | MLBL-05YN LED block |
| Extended Product Type | MLBL-05YN |
| Total GST Percentage | 18.00 |
| HSN Number | 8539 49 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹113.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹162.90 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹113.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹162.90 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


