Automation & Control
MLBL-06YN LED block
Out of stock
Product Id
1SIN611621R1063
Modular LED block - 220 V DC, integrated LED - Yellow - Illuminated
More about MLBL-06YN LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Package Width | 0.01 m |
Package Length | 0.042 m |
Package Height | 0.044 m |
Invoice Description | MLBL-06YN LED block |
Product Range | MLBL |
Package Gross Weight | 0.01 kg |
Extended Product Type | MLBL-06YN |
Total GST Percentage | 18.00 |
HSN Number | 8536 90 90 |
Country of origin | India (IN) |
Write Your Own Review