Distribution Enclosures
Consumer unit , Flush mounting, 4 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 152 mm x 104 mm
Out of stock
Product Id
1SLM004100A1200
MISTRAL41F flush transparent door 4M;MISTRAL41F transparent door 4M
More about Consumer unit , Flush mounting, 4 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 152 mm x 104 mm
| MRP (Indian Rupees) | 2410 |
|---|---|
| Extended Product Type | 41A04X12 |
| Product Range | MISTRAL41F |
| Country of Origin | Bulgaria (BG)- Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Flush mounting |
| Package Gross Weight | 12.45 kilogram |
| Package Height | 525 millimetre |
| Package Length | 600 millimetre |
| Package Width | 400 millimetre |
| Invoice Description | MISTRAL41F transparent door 4M |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


