Distribution Enclosures
Consumer unit , Flush mounting, 6 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 104.000 mm x 192.000 mm x 202.000 mm
Out of stock
Product Id
1SLM004100A1201
MISTRAL41F flush transparent door 6M;MISTRAL41F transparent door 6M
More about Consumer unit , Flush mounting, 6 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 104.000 mm x 192.000 mm x 202.000 mm
| MRP (Indian Rupees) | 2980 |
|---|---|
| Extended Product Type | 41A06X12 |
| Product Range | MISTRAL41F |
| Country of Origin | Bulgaria (BG)- Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Flush mounting |
| Package Gross Weight | 11.1 kilogram |
| Package Height | 510 millimetre |
| Package Length | 610 millimetre |
| Package Width | 400 millimetre |
| Invoice Description | MISTRAL41F transparent door 6M |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


