Distribution Enclosures
Multimedia unit , Surface mounting, 36 modules, 3 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 119.000 mm x 297.000 mm x 512.000 mm
Out of stock
Product Id
1SLM004100A7107
Mistral 41W Multimedia 3x12 size op.door;Mistral 41W MultiMedia 3x12 size opaque door
More about Multimedia unit , Surface mounting, 36 modules, 3 row(s), IP41, Door: Single, Plastic, Opaque, Dimensions: 119.000 mm x 297.000 mm x 512.000 mm
| MRP (Indian Rupees) | 10980 |
|---|---|
| Extended Product Type | M41P36X31 |
| Product Range | Mistral41w Media |
| Country of Origin | Bulgaria (BG)- Imported by ABB India Limited |
| Color | White |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 5.406 kilogram |
| Package Height | 119.000 millimetre |
| Package Length | 512.000 millimetre |
| Package Width | 297.000 millimetre |
| Invoice Description | Mistral 41W MultiMedia 3x12 size opaque door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


