Distribution Enclosures
Consumer unit , Flush mounting, 12 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 107.000 mm x 320.000 mm x 250.000 mm
Out of stock
Product Id
1SLM004101A1203
MISTRAL41F flush transparent door 12M 12SM
More about Consumer unit , Flush mounting, 12 modules, 1 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 107.000 mm x 320.000 mm x 250.000 mm
| MRP (Indian Rupees) | 6160 |
|---|---|
| Extended Product Type | 41A12X12A |
| Product Range | MISTRAL41F |
| Country of Origin | Italy (IT)- Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Flush mounting |
| Package Gross Weight | 11.850 kilogram |
| Package Height | 530.000 millimetre |
| Package Length | 600.000 millimetre |
| Package Width | 400.000 millimetre |
| Invoice Description | MISTRAL41F flush transp. door 12M 12SM |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


