Distribution Enclosures
Consumer unit , Surface mounting, 24 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 155 mm
Out of stock
Product Id
1SLM006501A1204
MISTRAL65 transparent door 24M 22SM;MISTRAL65 transparent door 24M 22SM
More about Consumer unit , Surface mounting, 24 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 320 mm x 155 mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | 65P12X22Z |
| Product Range | MISTRAL65 |
| Country of Origin | Bulgaria (BG)- Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 10.625 kilogram |
| Package Height | 510 millimetre |
| Package Length | 610 millimetre |
| Package Width | 400 millimetre |
| Invoice Description | MISTRAL65 transparent door 24M 22SM |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


