Distribution Enclosures
Consumer unit , Surface mounting, 18 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 430 mm x 155 mm
Out of stock
Product Id
1SLM006502A1203
MISTRAL65 transparent door 18M 32SM;MISTRAL65 transparent door 18M 32SM
More about Consumer unit , Surface mounting, 18 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 430 mm x 155 mm
| MRP (Indian Rupees) | 10980 |
|---|---|
| Extended Product Type | 65P18X12A |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 8.45 kilogram |
| Product Range | MISTRAL65 |
| Invoice Description | MISTRAL65 transparent door 18M 32SM |
| Package Height | 530 millimetre |
| Package Length | 445 millimetre |
| Package Width | 330 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Country of origin | Bulgaria (BG)- Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


