Distribution Enclosures
Consumer unit , Surface mounting, 24 modules, 2 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 119.000 mm x 297.000 mm x 387.000 mm
Out of stock
Product Id
1SPE007717F0521
Consumer unit, IP 41, 2x12 -modules with terminals with transparent door
More about Consumer unit , Surface mounting, 24 modules, 2 row(s), IP41, Door: Single, Plastic, Transparent, Dimensions: 119.000 mm x 297.000 mm x 387.000 mm
| MRP (Indian Rupees) | 7590 |
|---|---|
| Extended Product Type | 41P12X32A |
| Product Range | Mistral41w |
| Country of Origin | Bulgaria (BG)- Imported by ABB India Limited |
| Color | White |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 2.831 kilogram |
| Package Height | 250 millimetre |
| Package Length | 400 millimetre |
| Package Width | 300 millimetre |
| Invoice Description | MISTRAL41W, 24M with transp. Door 32SM |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


