Automation & Control
CP-S.1 24/3.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/3A
Out of stock
Product Id
1SVR320361R1000
The CP-S.1 24/3.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 72 W, rated output current is 3 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Redundancy unit and buffer modules are available as accessories.
More about CP-S.1 24/3.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/3A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Package Gross Weight | 0.67 kilogram |
| Package Height | 169 millimetre |
| Package Length | 155 millimetre |
| Package Width | 64 millimetre |
| Rated Frequency (f) | 50 / 60 hertz |
| Rated Frequency Limits | 45 ... 65 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-S.1 24/3.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/3A |
| Extended Product Type | CP-S.1 24/3.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044095 |
Write Your Own Review


