Automation & Control

CP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A

Out of stock
    Product Id
    1SVR320561R1000
    The CP-S.1 24/5.0 is a power supply from the new generation CP-S.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-277 V DC, rated input voltage is 100-240 V AC, respectively 100-250 V DC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 24 to 28 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 150 % for 5 s and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.

    More about CP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangePower Supplies
    Ambient Air TemperatureOperation -25 ... +70 degree Celsius
    Country of OriginGermany (DE) - Imported by ABB India Limited
    FunctionSwitch mode power supply
    Package Gross Weight0.8 kilogram
    Package Height169 millimetre
    Package Length155 millimetre
    Package Width64 millimetre
    Rated Frequency (f)50 / 60 hertz
    Rated Frequency Limits45 ... 65 hertz
    Rated Insulation Voltage (Ui)Input Circuit / Output Circuit 300 volt
    Terminal TypeScrew Terminals
    Invoice DescriptionCP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A
    Extended Product TypeCP-S.1 24/5.0
    Total GST Percentage18.00
    HSN Number85044095
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:CP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.