Automation & Control
CP-C.1-A-RU Redundancy unit for power supplies In: 2x20A, Out: 1x40A
Out of stock
Product Id
1SVR360060R1001
The CP-C.1-A-RU is a redundancy unit for CP-C.1 as well as CP-S.1 range power supplies. The input voltage range is 10 - 58 V DC. This unit, with 2 inputs / channels each up to 20 A and an output up to 40 A, provides true redundancy by 100 % decoupling of two parallel connected CP-C.1 range power supplies.
More about CP-C.1-A-RU Redundancy unit for power supplies In: 2x20A, Out: 1x40A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China - Imported by ABB India Limited |
| Function | Redundancy unit |
| Package Gross Weight | 1.17 kilogram |
| Package Height | 165 millimetre |
| Package Length | 155 millimetre |
| Package Width | 90 millimetre |
| Rated Frequency (f) | DC |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 60 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-C.1-A-RU Redundancy unit for power supplies In: 2x20A, Out: 1x40A |
| Extended Product Type | CP-C.1-A-RU |
| Total GST Percentage | 18.00 |
| HSN Number | 85044083 |
Write Your Own Review


