Automation & Control
CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A
Out of stock
Product Id
1SVR360563R1001
The CP-C.1 24/5.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 50 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories.
More about CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -40 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Switch mode power supply |
| Package Gross Weight | 0.87 kilogram |
| Package Height | 160 millimetre |
| Package Length | 168 millimetre |
| Package Width | 70 millimetre |
| Rated Frequency (f) | 50 hertz/60 hertz |
| Rated Frequency Limits | 45 ... 65 hertz |
| Rated Insulation Voltage (Ui) | Input Circuit / Output Circuit 300 volt, Input Circuit / PE 300 volt, Input Circuit / Relay Contact 300 volt, Output Circuit / PE 50 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-C.1 24/5.0 Power supply In:100-240VAC/90-300VDC Out:DC 24V/5A |
| Extended Product Type | CP-C.1 24/5.0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


