Automation & Control
CR-S024VDC1TRI Pluggable optocoupler Input= 24 V DC, Output= 2 A/240 V AC
Out of stock
Product Id
1SVR405510R3070
CR-S024VDC1TRI Pluggable optocoupler Input= 24 V DC, Output= 2 A/240 V AC Triac
More about CR-S024VDC1TRI Pluggable optocoupler Input= 24 V DC, Output= 2 A/240 V AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Rated Operational Current (Ie) | 2A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Function | Pluggable slim optocoupler CR-S |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 300 millimetre |
| Package Length | 7.4 millimetre |
| Package Width | 23.7 millimetre |
| Invoice Description | CR-S024VDC1TRI Pluggable optocoupler Input= 24 V DC, Output= 2 A/240 V AC |
| Extended Product Type | CR-S024VDC1TRI |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


